IESNA:LM-63-2002
[TEST]P955664
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-750-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49351
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5406.5 5905.1 6447.4 7023.4 7522 7939.6 8256.3 8441.6 8471.9 8380.9
8286.6 8279.9 8337.1 8461.8 8754.8 9485.8 11301.5 14026.6 16455.3 18321.5
19756.5 21110.6 22333.4 23482.1 24253.5 23141.9 18732.5 13103.6 9061.4 6093.7
2570.2 815.2 387.4 168.4 53.9 0 0
5406.5 5915.2 6487.8 7043.6 7545.5 7963.2 8300.1 8485.4 8512.3 8431.5
8327 8323.7 8367.5 8495.5 8795.3 9367.9 10930.9 13588.7 16297 18230.5
19722.8 21225.2 22373.8 23498.9 24331 23613.5 19530.8 13945.8 9495.9 6319.4
2735.3 885.9 451.4 198.7 70.7 0 0
5406.5 5908.4 6464.2 6999.8 7478.2 7875.6 8182.2 8374.2 8394.4 8323.7
8246.2 8232.7 8279.9 8407.9 8694.2 9229.8 10499.7 12894.8 15589.6 17684.8
19234.4 20864.7 22410.9 23829.1 25028.3 25371.8 22623.1 17604 11877.5 7714
3570.7 1408 791.6 437.9 202.1 67.4 0
5406.5 5868 6383.4 6895.4 7326.6 7693.7 7986.8 8138.4 8188.9 8158.6
8101.3 8094.6 8135 8195.7 8364.1 8704.3 9283.7 10617.6 12894.8 15508.8
17833.1 19992.3 22195.3 24270.3 26254.4 27803.9 28851.5 28935.8 27123.5 21518.2
12093.1 4328.6 1738.2 929.7 427.8 97.7 0
5406.5 5800.6 6255.4 6723.6 7131.2 7478.2 7754.4 7939.6 8023.9 8044.1
8040.7 8060.9 8118.2 8172.1 8279.9 8525.8 8956.9 9607.1 10823.1 12877.9
15562.7 18429.3 21312.8 24314.1 26790 29127.8 31421.7 33985.2 35982.7 34514.1
27305.4 15040.5 5918.5 2647.7 1118.4 114.5 0
5406.5 5763.6 6164.4 6568.7 6939.2 7279.4 7555.6 7771.2 7889.1 7973.3
8034 8131.7 8279.9 8397.8 8508.9 8684.1 9058 9657.6 10573.8 11695.6
13349.5 15515.5 17981.3 20628.9 23360.8 26389.1 29771.2 33742.7 39213.2 42463.8
38849.4 29201.9 15882.7 5665.9 1408 80.8 0
5406.5 5743.4 6137.5 6545.1 6905.5 7245.7 7538.8 7751 7879 7959.9
8044.1 8141.8 8283.2 8407.9 8539.2 8734.6 9098.4 9687.9 10610.9 11800
13386.6 15508.8 17917.3 20511 23296.8 26358.8 29814.9 33995.3 39206.4 42268.4
38320.5 28642.7 15805.2 5780.4 1391.2 91 0
5406.5 5676 5999.4 6353.1 6693.3 7023.4 7319.8 7569.1 7747.6 7885.8
8030.6 8205.8 8397.8 8559.5 8717.8 8943.5 9307.3 9869.8 10705.2 11843.8
13292.3 15064.1 17189.7 19638.6 22407.5 25523.4 28925.7 32600.7 37114.6 40564
35848 22387.3 10156.1 3456.1 821.9 70.7 0
5406.5 5632.2 5874.7 6154.3 6457.5 6764 7067.2 7333.3 7575.8 7788.1
8010.4 8222.6 8424.7 8603.3 8805.4 9098.4 9519.5 10169.6 11146.5 12480.4
14245.6 16350.9 18793.1 21461 24176 27032.5 29966.5 33082.4 36181.5 37225.7
33075.7 22168.4 9536.3 2859.9 1152 320 0
5406.5 5554.7 5729.9 5932 6184.6 6460.9 6730.3 7009.9 7265.9 7525.3
7788.1 8027.2 8229.3 8444.9 8674 8946.8 9371.3 10051.7 11102.7 12635.4
14629.6 16930.3 19392.7 21888.8 24374.8 26870.8 29441 31903.4 33025.2 30886.1
24320.9 12200.9 3294.4 1249.7 680.4 188.6 0
5406.5 5473.9 5561.5 5702.9 5891.6 6097.1 6343 6582.1 6841.5 7084
7367 7639.8 7909.3 8192.3 8485.4 8835.7 9317.4 10065.2 11190.3 12871.2
15077.6 17694.9 20221.3 22397.4 24280.4 26062.4 27510.9 27854.5 26102.8 21326.2
13305.7 4864.2 976.9 299.8 104.4 37.1 0
5406.5 5433.5 5470.5 5578.3 5733.3 5905.1 6110.5 6322.7 6551.8 6797.7
7060.5 7329.9 7626.4 7929.5 8266.4 8670.6 9199.5 9977.6 11069 12564.7
14568.9 16893.2 19025.5 20352.7 20962.4 21073.6 20622.2 19193.9 16576.6 12709.5
7481.5 2546.6 579.4 165.1 47.2 20.2 0
5406.5 5379.6 5382.9 5440.2 5544.6 5672.6 5827.6 5992.6 6157.7 6312.6
6484.4 6642.8 6828 7006.6 7201.9 7437.7 7784.7 8330.4 9192.7 10449.2
12062.7 13699.9 14828.3 14986.6 14083.9 12406.3 10007.9 7026.8 4005.2 1832.5
784.9 296.4 111.2 43.8 20.2 3.4 0
5406.5 5285.2 5214.5 5174.1 5140.4 5079.8 4975.3 4810.3 4591.3 4331.9
4035.5 3722.2 3409 3129.4 2913.8 2755.5 2640.9 2597.1 2822.8 3345
3924.3 4399.3 4372.4 3604.3 2526.4 1684.3 1165.5 811.8 542.3 336.9
212.2 134.7 67.4 26.9 6.7 0 0
5406.5 5197.7 5036 4833.9 4544.2 4183.7 3759.3 3284.3 2779 2283.9
1923.4 1734.8 1694.4 1711.2 1768.5 1819 1859.4 1862.8 1819 1728.1
1627 1525.9 1418.2 1300.3 1145.3 953.3 744.4 535.6 400.9 293.1
188.6 111.2 43.8 16.8 6.7 0 0
5406.5 5120.2 4830.5 4443.1 3910.9 3328.1 2718.4 2179.4 1869.5 1765.1
1711.2 1664.1 1627 1590 1569.7 1556.3 1539.4 1502.4 1421.5 1303.6
1185.7 1067.8 953.3 821.9 690.6 576 491.8 417.7 330.1 225.7
114.5 57.3 26.9 10.1 0 0 0
5406.5 5042.7 4635.1 4015.3 3328.1 2630.8 2081.8 1872.9 1812.3 1761.7
1711.2 1660.7 1610.2 1559.6 1485.5 1401.3 1303.6 1189.1 1064.5 943.2
828.7 727.6 646.8 582.8 522.1 464.9 404.2 320 219 148.2
97.7 53.9 23.6 10.1 0 0 0
5406.5 4995.5 4439.7 3715.5 2900.3 2213.1 1933.5 1876.3 1822.4 1765.1
1718 1660.7 1600.1 1525.9 1431.6 1313.7 1185.7 1054.4 916.2 781.5
670.3 599.6 549.1 501.9 451.4 400.9 343.6 272.9 215.6 171.8
124.6 80.8 26.9 3.4 0 0 0
5406.5 4928.2 4251.1 3392.1 2550 2051.4 1940.3 1886.4 1832.5 1775.2
1724.7 1670.8 1606.8 1519.2 1401.3 1276.7 1125.1 973.5 808.4 690.6
613.1 565.9 528.9 488.4 444.6 390.8 323.4 266.1 222.3 175.2
128 80.8 23.6 0 0 0 0
5406.5 4921.4 4190.5 3267.5 2415.2 2031.2 1960.5 1903.2 1846 1792.1
1738.2 1677.5 1613.5 1519.2 1404.7 1253.1 1081.3 909.5 768 660.2
592.9 549.1 508.6 464.9 414.3 350.3 279.6 232.4 188.6 144.8
97.7 53.9 13.5 0 0 0 0
5406.5 4921.4 4146.7 3200.1 2358 2031.2 1974 1916.7 1852.7 1792.1
1738.2 1680.9 1616.9 1532.7 1424.9 1276.7 1094.8 912.9 757.9 643.4
576 535.6 495.2 448 390.8 309.9 239.2 198.7 161.7 121.3
77.5 30.3 3.4 0 0 0 0
5406.5 4938.3 4166.9 3210.2 2358 2031.2 1974 1916.7 1856.1 1798.8
1741.5 1684.3 1623.6 1542.8 1435 1269.9 1088 899.4 744.4 633.3
572.7 532.2 488.4 444.6 384 289.7 225.7 188.6 148.2 107.8
67.4 23.6 0 0 0 0 0
